??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12EG2-PSC20B-BV02-EXF
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12EG2-PSC20B-BV02-EXF
VERF
Availability
Available
BC
Order code
BES05M3
TC
Artikelbezeichnung
BES M12EG2-PSC20B-BV02-EXF
PX
Product view
56415_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Steelface;Explosionsgeschützt
BFORM
Style
M12x1
W
Gewicht
0.132 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 59 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 2 mm, Switching output = PNP normally open (NO), Switching frequency = 180 Hz, Housing material = Stainless steel, Material sensing surface = Stainless steel, Connection = Cable, 2 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -5...60 °C, Ex category = ATEX: 3G (EPL Gc) ATEX: 3D (EPL Dc) IECEx: EPL Gc IECEx: EPL Dc, IP rating = IP67, Approval/Conformity = CE, IECEx, ATEX, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.